1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCGT11T30○R/L "for Finishing to Intermediate Cutting"

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCGT11T30○R/L "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 669.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
DCGT11T302L-TH10
DCGT11T302R-TH10
DCGT11T304L-TH10
DCGT11T304R-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Corner Radius (rε)
(mm)

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Left Handed0.2

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Right Handed0.2

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Left Handed0.4

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Right Handed0.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material Breaker Use Medium Cutting Rake angle Positive
Material Type TH10 Grade Classification Carbide Cutting Edge Length (ℓ)(mm) 11.6
Thickness s(mm) 3.97 No. of Units Ordered(Pcs) 10