1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCGT11T30○FR/L-J10 for Small Lathe O.D. (Sharp Edge)

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCGT11T30○FR/L-J10 for Small Lathe O.D. (Sharp Edge)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 669.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

Part Number
DCGT11T300FL-J10-J740
DCGT11T300FL-J10-TH10
DCGT11T300FR-J10-J740
DCGT11T300FR-J10-TH10
DCGT11T301FL-J10-J740
DCGT11T301FL-J10-TH10
DCGT11T301FR-J10-J740
DCGT11T301FR-J10-TH10
DCGT11T302FL-J10-J740
DCGT11T302FL-J10-NS9530
DCGT11T302FL-J10-TH10
DCGT11T302FR-J10-J740
DCGT11T302FR-J10-NS9530
DCGT11T302FR-J10-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishLeft HandedJ740Coating11.60.0310

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide11.60.0310

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishRight HandedJ740Coating11.60.0310

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide11.60.0310

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishLeft HandedJ740Coating11.60.110

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide11.60.110

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishRight HandedJ740Coating11.60.110

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide11.60.110

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishLeft HandedJ740Coating11.60.210

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Left HandedNS9530--0.2-

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide11.60.210

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishRight HandedJ740Coating11.60.210

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Right HandedNS9530--0.2-

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide11.60.210

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake angle Positive Thickness s(mm) 3.97