1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCGT○○FR/L-J10 "for Small Lathe O.D. (Sharp Edge)"

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCGT○○FR/L-J10 "for Small Lathe O.D. (Sharp Edge)"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 551.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
DCGT070200FL-J10-J740
DCGT070200FL-J10-TH10
DCGT070200FR-J10-J740
DCGT070200FR-J10-TH10
DCGT070201FL-J10-J740
DCGT070201FL-J10-NS9530
DCGT070201FL-J10-TH10
DCGT070201FR-J10-J740
DCGT070201FR-J10-NS9530
DCGT070201FR-J10-TH10
DCGT070202FL-J10-J740
DCGT070202FL-J10-NS9530
DCGT070202FL-J10-TH10
DCGT070202FR-J10-J740
DCGT070202FR-J10-NS9530
DCGT070202FR-J10-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishLeft HandedJ740Coating7.80.0310

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide7.80.0310

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishRight HandedJ740Coating7.80.0310

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide7.80.0310

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishLeft HandedJ740Coating7.80.110

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Left HandedNS9530--0.1-

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide7.80.110

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishRight HandedJ740Coating7.80.110

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Right HandedNS9530--0.1-

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide7.80.110

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishLeft HandedJ740Coating7.80.210

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Left HandedNS9530--0.2-

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide7.80.210

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishRight HandedJ740Coating7.80.210

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Right HandedNS9530--0.2-

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide7.80.210

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake angle Positive Thickness s(mm) 2.38