(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Grade Classification | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron | T5105 | Coating | 0.4 | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron | T5115 | Coating | 0.4 | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron | T5125 | Coating | 0.4 | ||
฿ 493.66 | TGY TURNING TOOLS | 10 Piece(s) | 20 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.4 | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 20 Day(s) | Cast Iron | T5105 | Coating | 0.8 | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron | T5115 | Coating | 0.8 | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron | T5125 | Coating | 0.8 | ||
฿ 493.66 | TGY TURNING TOOLS | 10 Piece(s) | 20 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.8 | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron | T5105 | Coating | 1.2 | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 20 Day(s) | Cast Iron | T5115 | Coating | 1.2 | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 20 Day(s) | Cast Iron | T5125 | Coating | 1.2 | ||
฿ 493.66 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 1.2 |
Loading...
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 4 |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Negative | Selfishly | No Preferred Hand |
Breaker Code | Total Circumference | Cutting Edge Length (ℓ)(mm) | 15.5 | Thickness s(mm) | 6.35 |
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?