1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Negative, DNMG1504○○-SM "for Intermediate Cutting" (Part Number)

Turning Insert Diamond, with Hole, 55°, Negative, DNMG1504○○-SM "for Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 486.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work material: Stainless steel
· Application: Medium Cutting

 
Part Number
DNMG150404-SM-AH645
DNMG150404-SM-T6120
DNMG150404-SM-T6130
DNMG150408-SM-AH630
DNMG150408-SM-AH645
DNMG150408-SM-T6120
DNMG150408-SM-T6130
DNMG150412-SM-AH630
DNMG150412-SM-AH645
DNMG150412-SM-T6120
DNMG150412-SM-T6130
DNMG150604-SM-AH630
DNMG150604-SM-AH645
DNMG150604-SM-T6120
DNMG150604-SM-T6130
DNMG150608-SM-AH630
DNMG150608-SM-AH645
DNMG150608-SM-T6120
DNMG150608-SM-T6130
DNMG150612-SM-AH630
DNMG150612-SM-AH645
DNMG150612-SM-T6120
DNMG150612-SM-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6450.44.76

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) -T61200.44.76

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelT61300.44.76

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6300.84.76

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6450.84.76

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) -T61200.84.76

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelT61300.84.76

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6301.24.76

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6451.24.76

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -T61201.24.76

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelT61301.24.76

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelAH6300.46.35

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelAH6450.46.35

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -T61200.46.35

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelT61300.46.35

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelAH6300.86.35

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelAH6450.86.35

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -T61200.86.35

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelT61300.86.35

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6301.26.35

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Stainless SteelAH6451.26.35

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -T61201.26.35

฿ 605.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Stainless SteelT61301.26.35

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Breaker Use Medium Cutting Rake angle Negative
Breaker Code SM Cutting Edge Length (ℓ)(mm) 15.5