1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Negative, DNMG1504○○ "for Intermediate Cutting" (Part Number)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 55°, Negative, DNMG1504○○ "for Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
DNMG150412-T5125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Breaker Code Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 486.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingNo Preferred HandTotal CircumferenceT5125Coating15.51.24.7610

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake angle Negative

Please check the type/dimensions/specifications of the part DNMG150412-T5125 in the Turning Insert Diamond, with Hole, 55°, Negative, DNMG1504○○ "for Intermediate Cutting" series.

Products with similar specification

Part Number
DNMG150404-NS520
DNMG150404-NS9530
DNMG150404-T5105
DNMG150412-TH10
DNMG150416-T5105
DNMG150416-T5115
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Breaker Code Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 443.00

10 Piece(s) 19 Day(s) ---Medium Cutting-Total CircumferenceNS520-15.50.44.76-

฿ 443.00

10 Piece(s) 19 Day(s) --Steel---NS9530--0.4--

฿ 486.00

10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingNo Preferred HandTotal CircumferenceT5105Coating15.50.44.7610

฿ 400.53

10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTotal CircumferenceTH10Carbide15.51.24.7610

฿ 486.00

10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingNo Preferred HandTotal CircumferenceT5105Coating15.51.64.7610

฿ 486.00

10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingNo Preferred HandTotal CircumferenceT5115Coating15.51.64.7610