(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
DNMG150412-AH120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Breaker Code | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 4 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | No Preferred Hand | Total Circumference | AH120 | Coating | 15.5 | 1.2 | 4.76 | 10 |
Loading...
Shape | D (55° Diamond) | Rake angle | Negative |
---|
Please check the type/dimensions/specifications of the part DNMG150412-AH120 in the Turning Insert Diamond, with Hole, 55°, Negative, DNMG1504○○ "for Intermediate Cutting" series.
Part Number |
---|
DNMG150404-NS520 |
DNMG150404-NS9530 |
DNMG150404-T5105 |
DNMG150412-NS520 |
DNMG150412-NS9530 |
DNMG150412-T5105 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Breaker Code | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 443.00 | 10 Piece(s) | 19 Day(s) | - | - | - | Medium Cutting | - | Total Circumference | NS520 | - | 15.5 | 0.4 | 4.76 | - | ||
฿ 443.00 | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | - | NS9530 | - | - | 0.4 | - | - | ||
฿ 486.00 | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | Total Circumference | T5105 | Coating | 15.5 | 0.4 | 4.76 | 10 | ||
฿ 443.00 | 10 Piece(s) | 19 Day(s) | - | - | - | Medium Cutting | - | Total Circumference | NS520 | - | 15.5 | 1.2 | 4.76 | - | ||
฿ 443.00 | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | - | NS9530 | - | - | 1.2 | - | - | ||
฿ 486.00 | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | Total Circumference | T5105 | Coating | 15.5 | 1.2 | 4.76 | 10 |
How can we improve?
How can we improve?