(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
DNMG150404-ZF-GT9530 |
DNMG150404-ZF-NS9530 |
DNMG150408-ZF-GT9530 |
DNMG150408-ZF-NS9530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | GT9530 | 0.4 | ||
฿ 414.15 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 0.4 | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | GT9530 | 0.8 | ||
฿ 414.15 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | NS9530 | 0.8 |
Loading...
Shape | D (55° Diamond) | Rake angle | Negative | Breaker Code | ZF |
---|
How can we improve?
How can we improve?