(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
DNMG150408R-S-GH330 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Stainless Steel | Medium Cutting | Right Handed | GH330 | Coating | 15.5 | 0.8 | 4.76 | 10 |
Loading...
Shape | D (55° Diamond) | Rake angle | Negative | Breaker Code | S |
---|
Please check the type/dimensions/specifications of the part DNMG150408R-S-GH330 in the Turning Insert Diamond, with Hole, 55°, Negative, DNMG15○○R/L-S "for Intermediate Cutting" series.
Part Number |
---|
DNMG150404L-S-NS9530 |
DNMG150404L-S-T6130 |
DNMG150404R-S-AH630 |
DNMG150408R-S-NS9530 |
DNMG150408R-S-T6130 |
DNMG150604L-S-AH630 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 443.00 | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Left Handed | NS9530 | - | - | 0.4 | - | - | ||
฿ 454.06 | 10 Piece(s) | 40 Day(s) | - | - | Stainless Steel | Medium Cutting | Left Handed | T6130 | - | 15.5 | 0.4 | 4.76 | - | ||
฿ 486.00 | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | Medium Cutting | Right Handed | AH630 | - | 15.5 | 0.4 | 4.76 | - | ||
฿ 443.00 | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | Right Handed | NS9530 | - | - | 0.8 | - | - | ||
฿ 454.06 | 10 Piece(s) | 40 Day(s) | - | - | Stainless Steel | Medium Cutting | Right Handed | T6130 | - | 15.5 | 0.8 | 4.76 | - | ||
฿ 605.00 | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | Medium Cutting | Left Handed | AH630 | - | 15.5 | 0.4 | 6.35 | - |
How can we improve?
How can we improve?