1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Turning Insert Diamond, with Hole, 55°, Negative, DNMG1104○○ "for Intermediate Cutting" (DNMG110404-T5125)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 55°, Negative, DNMG1104○○ "for Intermediate Cutting" (DNMG110404-T5125)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter

 
Part Number
DNMG110404-T5125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Breaker Code Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 480.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingNo Preferred HandTotal CircumferenceT5125Coating11.60.44.7610

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake angle Negative

Please check the type/dimensions/specifications of the part DNMG110404-T5125 in the Turning Insert Diamond, with Hole, 55°, Negative, DNMG1104○○ "for Intermediate Cutting" series.

Products with similar specification

Part Number
DNMG110404-NS9530
DNMG110404-T5105
DNMG110404-T5115
DNMG110408-GT9530
DNMG110408-NS9530
DNMG110408-T5105
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Breaker Code Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 367.00

10 Piece(s) 10 Day(s) --Steel---NS9530--0.4--

฿ 480.00

10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingNo Preferred HandTotal CircumferenceT5105Coating11.60.44.7610

฿ 480.00

10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingNo Preferred HandTotal CircumferenceT5115Coating11.60.44.7610

฿ 480.00

10 Piece(s) 25 Day(s) --Steel---GT9530--0.8--

฿ 367.00

10 Piece(s) 10 Day(s) --Steel---NS9530--0.8--

฿ 480.00

10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter4Cast IronMedium CuttingNo Preferred HandTotal CircumferenceT5105Coating11.60.84.7610