(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: None
· Shape: Diamond with Hole 55°
· Rake Angle: Negative
[Applications]
· Finishing to Medium Cutting
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 4 | Steel / Stainless Steel / Cast Iron | Medium Cutting | No Preferred Hand | GT720 | Coated cermet | 0.4 | 4.76 | 10 | ||
฿ 485.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | - | - | - | NS520 | - | 0.4 | 4.76 | - | ||
฿ 627.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 0.4 | 4.76 | 10 | ||
฿ 627.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 0.4 | 4.76 | 10 | ||
฿ 627.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 0.4 | 4.76 | 10 | ||
฿ 485.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 0.4 | 4.76 | 10 | ||
฿ 627.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 0.8 | 4.76 | 10 | ||
฿ 627.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 0.8 | 4.76 | 10 | ||
฿ 627.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 0.8 | 4.76 | 10 | ||
฿ 485.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Medium Cutting | No Preferred Hand | TH10 | Carbide | 0.8 | 4.76 | 10 | ||
฿ 627.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 1.2 | 4.76 | 10 | ||
฿ 627.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 1.2 | 4.76 | 10 | ||
฿ 627.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 1.2 | 4.76 | 10 | ||
฿ 714.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 0.4 | 6.35 | 10 | ||
฿ 714.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 0.4 | 6.35 | 10 | ||
฿ 714.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 0.4 | 6.35 | 10 | ||
฿ 714.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 0.8 | 6.35 | 10 | ||
฿ 714.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 0.8 | 6.35 | 10 | ||
฿ 714.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 0.8 | 6.35 | 10 | ||
฿ 714.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5105 | Coating | 1.2 | 6.35 | 10 | ||
฿ 714.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5115 | Coating | 1.2 | 6.35 | 10 | ||
฿ 714.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron | Medium Cutting | No Preferred Hand | T5125 | Coating | 1.2 | 6.35 | 10 |
Loading...
Shape | D (55° Diamond) | Rake angle | Negative | Cutting Edge Length (ℓ)(mm) | 15.5 |
---|
How can we improve?
How can we improve?