1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Negative, DNGG15040○R/L-P "for Intermediate Cutting"

Turning Insert Diamond, with Hole, 55°, Negative, DNGG15040○R/L-P "for Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 895.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
DNGG150402L-P-GH110
DNGG150402L-P-TH10
DNGG150402R-P-GH110
DNGG150402R-P-TH10
DNGG150404L-P-TH10
DNGG150404R-P-TH10
DNGG150408L-P-TH10
DNGG150408R-P-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous MetalLeft HandedGH110Coating0.2

฿ 895.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.2

฿ 1,154.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalRight HandedGH110Coating0.2

฿ 895.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.2

฿ 895.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.4

฿ 895.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.4

฿ 895.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.8

฿ 895.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.8

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Medium Cutting Rake angle Negative Breaker Code P
Cutting Edge Length (ℓ)(mm) 15.5 Thickness s(mm) 4.76 No. of Units Ordered(Pcs) 10