(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, High Hardness Material
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
DNGG150404L-GT9530 |
DNGG150404L-NS9530 |
DNGG150404L-P-GH110 |
DNGG150404R-GT9530 |
DNGG150404R-NS9530 |
DNGG150404R-P-GH110 |
DNGG150408L-NS9530 |
DNGG150408R-NS9530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Breaker Code | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | Left Handed | Parallel | GT9530 | - | - | 0.4 | - | ||
฿ 895.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | Left Handed | Parallel | NS9530 | - | - | 0.4 | - | ||
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron / Non-Ferrous Metal | Medium Cutting | Left Handed | P | GH110 | Coating | 15.5 | 0.4 | 10 | ||
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | Right Handed | Parallel | GT9530 | - | - | 0.4 | - | ||
฿ 895.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | Right Handed | Parallel | NS9530 | - | - | 0.4 | - | ||
฿ 1,154.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron / Non-Ferrous Metal | Medium Cutting | Right Handed | P | GH110 | Coating | 15.5 | 0.4 | 10 | ||
฿ 895.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | - | - | Steel | - | Left Handed | Parallel | NS9530 | - | - | 0.8 | - | ||
฿ 895.00 | TGY TURNING TOOLS | 10 Piece(s) | 20 Day(s) | - | - | Steel | - | Right Handed | Parallel | NS9530 | - | - | 0.8 | - |
Loading...
Shape | D (55° Diamond) | Rake angle | Negative | Thickness s(mm) | 4.76 |
---|
How can we improve?
How can we improve?