1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Negative, DNGA1504○○-DIA "for Finishing / Low Resistance"

Turning Insert Diamond, with Hole, 55°, Negative, DNGA1504○○-DIA "for Finishing / Low Resistance"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· T-DIA tool series is further expanded.
· Supports a wide range of work materials and cutting conditions

 
Part Number
DNGA150404-DIA-DX140
DNGA150404-DIA-DX160
DNGA150408-DIA-DX140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Type Corner Radius (rε)
(mm)
DIA Length
(mm)

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote DX1400.43.1

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote DX1600.43.1

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote DX1400.82.8

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) work material Non-Ferrous Metal Rake angle Negative
Breaker Code DIA φd(mm) 12.7 Thickness s(mm) 4.76
Use Finishing - Medium Cutting