(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 35° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Breaker Use | Material Type | Grade Classification | Corner Radius (rε) (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 737.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Stainless Steel | - | AH630 | - | 0.4 | - | ||
฿ 737.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Stainless Steel | - | AH645 | - | 0.4 | - | ||
฿ 737.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | AH725 | Coating | 0.4 | 10 | ||
฿ 737.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | - | T6120 | - | 0.4 | - | ||
฿ 673.57 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | Stainless Steel | - | T6130 | - | 0.4 | - | ||
฿ 737.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Stainless Steel | - | AH630 | - | 0.8 | - | ||
฿ 737.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Stainless Steel | - | AH645 | - | 0.8 | - | ||
฿ 737.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Medium Cutting | AH725 | Coating | 0.8 | 10 | ||
฿ 737.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | - | T6120 | - | 0.8 | - | ||
฿ 673.57 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | Stainless Steel | - | T6130 | - | 0.8 | - |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Selfishly | No Preferred Hand | Cutting Edge Length (ℓ)(mm) | 11.2 | φd1(mm) | 2.8 |
Thickness s(mm) | 3.18 | Clearance Angle θ(°) | 7 |
How can we improve?
How can we improve?