1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 35°, Positive 7°, VCMT-PS "for Finishing to Intermediate Cutting"

Turning Insert Diamond, with Hole, 35°, Positive 7°, VCMT-PS "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 564.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: PS
· Shape: Diamond with Hole 35°
· Rake Angle: Positive 7°
[Applications]
· Finishing to Medium Cutting

Outline Drawing

Part Number
VCMT110302-PS-AH630
VCMT110302-PS-AH645
VCMT110302-PS-AH725
VCMT110302-PS-GT9530
VCMT110302-PS-NS9530
VCMT110302-PS-T6120
VCMT110302-PS-T6130
VCMT110304-PS-AH630
VCMT110304-PS-AH645
VCMT110304-PS-AH725
VCMT110304-PS-GT9530
VCMT110304-PS-NS9530
VCMT110304-PS-T6120
VCMT110304-PS-T6130
VCMT110308-PS-AH630
VCMT110308-PS-AH645
VCMT110308-PS-AH725
VCMT110308-PS-GT9530
VCMT110308-PS-NS9530
VCMT110308-PS-T6120
VCMT110308-PS-T6130
VCMT160404-PS-AH630
VCMT160404-PS-AH645
VCMT160404-PS-AH725
VCMT160404-PS-AH905
VCMT160404-PS-T6120
VCMT160404-PS-T6130
VCMT160408-PS-AH630
VCMT160408-PS-AH645
VCMT160408-PS-AH725
VCMT160408-PS-AH905
VCMT160408-PS-T6120
VCMT160408-PS-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Available corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) C (80° Diamond)-Stainless SteelFinishNo Preferred HandAH630-11.20.22.83.18-

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) V (35° Diamond)-Stainless Steel-No Preferred HandAH645-11.20.22.83.18-

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) V (35° Diamond)2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH725Coating11.20.22.83.1810

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) V (35° Diamond)-Steel--GT9530--0.22.83.18-

฿ 564.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) V (35° Diamond)-Steel--NS9530--0.22.83.18-

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) V (35° Diamond)---No Preferred HandT6120-11.20.22.83.18-

฿ 673.57

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) V (35° Diamond)-Stainless Steel-No Preferred HandT6130-11.20.22.83.18-

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) C (80° Diamond)-Stainless SteelFinishNo Preferred HandAH630-11.20.42.83.18-

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) V (35° Diamond)-Stainless Steel-No Preferred HandAH645-11.20.42.83.18-

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) V (35° Diamond)2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH725Coating11.20.42.83.1810

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) V (35° Diamond)-Steel--GT9530--0.42.83.18-

฿ 564.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) V (35° Diamond)-Steel--NS9530--0.42.83.18-

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) V (35° Diamond)---No Preferred HandT6120-11.20.42.83.18-

฿ 673.57

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) V (35° Diamond)-Stainless Steel-No Preferred HandT6130-11.20.42.83.18-

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) C (80° Diamond)-Stainless SteelFinishNo Preferred HandAH630-11.20.82.83.18-

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) V (35° Diamond)-Stainless Steel-No Preferred HandAH645-11.20.82.83.18-

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) V (35° Diamond)2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH725Coating11.20.82.83.1810

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) V (35° Diamond)-Steel--GT9530--0.82.83.18-

฿ 564.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) V (35° Diamond)-Steel--NS9530--0.82.83.18-

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) V (35° Diamond)---No Preferred HandT6120-11.20.82.83.18-

฿ 673.57

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) V (35° Diamond)-Stainless Steel-No Preferred HandT6130-11.20.82.83.18-

฿ 954.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) C (80° Diamond)-Stainless SteelFinishNo Preferred HandAH630-16.60.44.44.76-

฿ 954.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) V (35° Diamond)-Stainless Steel-No Preferred HandAH645-16.60.44.44.76-

฿ 954.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) V (35° Diamond)2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH725Coating16.60.44.44.7610

฿ 954.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) V (35° Diamond)-Heat-Resistant Alloy, Titanium Alloy-No Preferred HandAH905-16.60.44.44.76-

฿ 954.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) V (35° Diamond)---No Preferred HandT6120-16.60.44.44.76-

฿ 866.47

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) V (35° Diamond)-Stainless Steel-No Preferred HandT6130-16.60.44.44.76-

฿ 954.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) C (80° Diamond)-Stainless SteelFinishNo Preferred HandAH630-16.60.84.44.76-

฿ 954.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) V (35° Diamond)-Stainless Steel-No Preferred HandAH645-16.60.84.44.76-

฿ 954.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) V (35° Diamond)2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH725Coating16.60.84.44.7610

฿ 954.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) V (35° Diamond)-Heat-Resistant Alloy, Titanium Alloy-No Preferred HandAH905-16.60.84.44.76-

฿ 954.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) V (35° Diamond)---No Preferred HandT6120-16.60.84.44.76-

฿ 866.47

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) V (35° Diamond)-Stainless Steel-No Preferred HandT6130-16.60.84.44.76-

Loading...

  1. 1
 

Basic Information

Application Outer Diameter / Inner Diameter Rake angle Positive Clearance Angle θ(°) 7