(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 35° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Non-Ferrous Metal
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
VCMT160402-DIA-DX120 |
VCMT160404-DIA-DX120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner Radius (rε) (mm) | DIA Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | Non-Ferrous Metal | 0.2 | 4.8 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | - | 0.4 | 4.4 |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Positive | Material Type | DX120 | φd1(mm) | 4.4 |
Thickness s(mm) | 4.76 | Clearance Angle θ(°) | 7 |
How can we improve?
How can we improve?