1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 35°, Positive 5°, VBGT11030○N-JS for Small Lathe O.D.

Turning Insert Diamond, with Hole, 35°, Positive 5°, VBGT11030○N-JS for Small Lathe O.D.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 773.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 35° Rhombus with Hole
· Rake Angle: Positive 5°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

Part Number
VBGT110301N-JS-AH725
VBGT110302N-JS-AH725
VBGT110304N-JS-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)

฿ 773.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.1

฿ 773.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.2

฿ 773.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 0.4

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Breaker Use Medium Cutting Rake angle Positive
Selfishly No Preferred Hand Material Type AH725 Grade Classification Coating
Cutting Edge Length (ℓ)(mm) 11.2 Thickness s(mm) 3.18 No. of Units Ordered(Pcs) 10