(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 35° Rhombus with Hole
· Rake Angle: Positive 5°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Material Type | Grade Classification | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 890.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.03 | ||
฿ 686.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.03 | ||
฿ 890.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.03 | ||
฿ 686.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.03 | ||
฿ 890.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.1 | ||
฿ 686.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.1 | ||
฿ 890.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.1 | ||
฿ 686.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.1 | ||
฿ 890.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.2 | ||
฿ 686.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.2 | ||
฿ 890.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.2 | ||
฿ 686.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.2 | ||
฿ 890.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.4 | ||
฿ 686.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.4 | ||
฿ 890.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Right Handed | J740 | Coating | 0.4 | ||
฿ 686.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.4 |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Positive | Cutting Edge Length (ℓ)(mm) | 11.2 |
Thickness s(mm) | 3.18 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?