Turning Insert Diamond, with Hole, 35°, Negative, VNMG○○-SM "for Intermediate Cutting"

Brand :
TUNGALOY

Caution

    Product Description

    Turning Insert Diamond
    [Specifications]
    Shape: 35°Diamond
    Rake Angle: Negative
    Cutting Edge Length: 16.6mm
    Thickness: 4.76mm
    Selfishly: No Preferred Hand
    [Usage]
    Breaker Use: Medium Cutting
    [Work Material]
    Stainless Steel

    Outline Drawing

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat