1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 35°, Negative, VNMA○○○ "for Finishing to Intermediate Cutting"

Turning Insert Diamond, with Hole, 35°, Negative, VNMA○○○ "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 387.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Diamond with Hole 35°
· Rake Angle: Negative
[Applications]
· Outer Diameter/Internal Diameter

Outline Drawing

Part Number
VNMA160402-TH10
VNMA160404-NS520
VNMA160404-T5105
VNMA160404-T5115
VNMA160404-T5125
VNMA160404-TH10
VNMA160408-NS520
VNMA160408-T5105
VNMA160408-T5115
VNMA160408-T5125
VNMA160408-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Material Type Grade Classification Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingTH10Carbide0.210

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel / Cast Iron-NS520-0.4-

฿ 500.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) 4Cast IronMedium CuttingT5105Coating0.410

฿ 500.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast IronMedium CuttingT5115Coating0.410

฿ 500.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast IronMedium CuttingT5125Coating0.410

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingTH10Carbide0.410

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel / Cast Iron-NS520-0.8-

฿ 500.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Cast IronMedium CuttingT5105Coating0.810

฿ 500.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast IronMedium CuttingT5115Coating0.810

฿ 500.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast IronMedium CuttingT5125Coating0.810

฿ 387.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingTH10Carbide0.810

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Rake angle Negative
Selfishly No Preferred Hand Cutting Edge Length (ℓ)(mm) 16.6 Thickness s(mm) 4.76