1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Turning Insert Diamond, with Hole, 35°, Negative, VNGG16040○-01 "for Precision Finishing"

Turning Insert Diamond, with Hole, 35°, Negative, VNGG16040○-01 "for Precision Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 706.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 35° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter
· Internal diameter

 
Part Number
VNGG160402-01-GH110
VNGG160402-01-NS520
VNGG160402-01-NS9530
VNGG160402-01-TH10
VNGG160404-01-NS520
VNGG160404-01-NS9530
VNGG160404-01-TH10
VNGG160408-01-NS520
VNGG160408-01-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Material Type Grade Classification Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 912.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast Iron / Non-Ferrous MetalGH110Coating0.210

฿ 706.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Steel / Cast IronNS520Cermet0.210

฿ 706.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -SteelNS9530-0.2-

฿ 706.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide0.210

฿ 706.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Steel / Cast IronNS520Cermet0.410

฿ 706.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) -SteelNS9530-0.4-

฿ 706.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide0.410

฿ 706.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Steel / Cast IronNS520Cermet0.810

฿ 706.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -SteelNS9530-0.8-

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Negative Selfishly No Preferred Hand Cutting Edge Length (ℓ)(mm) 16.6
Thickness s(mm) 4.76