1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-DIA TAC Insert, Positive Insert, VCGW16040○-DIA-DX140 "Finished - Moderate Machining" (Part Number)

T-DIA TAC Insert, Positive Insert, VCGW16040○-DIA-DX140 "Finished - Moderate Machining"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: T-DIA
· Rake Angle: TAC Insert
[Applications]
· Work Material: Non-Ferrous Metal
· Application: Outer Diameter, Inner Diameter

 
Part Number
VCGW160402-DIA-DX140
VCGW160404-DIA-DX140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)
DIA Length
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote 0.24.8

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote 0.44.4

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Non-Ferrous Metal
Rake angle Positive Material Type DX140 φd1(mm) 4.4
Thickness s(mm) 4.76 Clearance Angle θ(°) 7