(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· T-DIA tool series is further expanded.
· Supports a wide range of work materials and cutting conditions
Part Number |
---|
VNMM160402-DIA-DX120 |
VNMM160404-DIA-DX120 |
VNMM160408-DIA-DX120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner Radius (rε) (mm) | DIA Length (mm) |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | 0.2 | 4.8 | ||
฿ 999,999,999.00 | TGY MILLING CUT INDEX INSERTS | 1 Piece(s) | Quote | 0.4 | 4.4 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | 0.8 | 3.6 |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Non-Ferrous Metal |
---|---|---|---|---|---|
Rake angle | Negative | Selfishly | No Preferred Hand | Material Type | DX120 |
Cutting Edge Length (ℓ)(mm) | 16.6 | φd(mm) | 9.525 | Thickness s(mm) | 4.76 |
Use | Finish Cutting Low Resistance |
How can we improve?
How can we improve?