(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Incision-Resistant Gloves GP-KV2R

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 584.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GP-KV2R-L
GP-KV2R-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 588.40

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 24 22 8 397-9741 84 1 Pair

฿ 584.80

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) M 23 21 7.7 397-9750 76 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Rubber Lining
  • The intended use
    Cut Resistance
  • Color
    Green
  • Thickness(mm)
    Approx. 1.5
  • Cut Resistance Level
    4 (CE EN 388 cut resistance test)
  • Resin Part
    Nitrile Rubber
  • Fiber Part
    Aramid / Polyester / Others
  • 1 Pair

Product Description

Cut-resistant gloves made of high-strength Kevlar coated on the palm with nitrile rubber with excellent wear strength.

[Features]
· Uses high-strength aramid fiber (Kevlar). Hem portion is overlocked to prevent fraying.
* Kevlar is a registered trademark of E.I. Dupont.
· Nitrile rubber coated palm for excellent oil resistance and wear strength.
· Special anti-slip treatment provides a high anti-slip effect.
· The fiber portion is a unique 10-gauge seamless knit with a fine knit pattern and no seams.

[Application]
· With a level 4 cut resistance and high cutting strength, it is ideal for transporting and processing glass and construction materials, as well as for waste disposal.

Part Number
GP-KV2R-L
GP-KV2R-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 588.40

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) L 24 22 8 397-9741 84 1 Pair

฿ 584.80

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) M 23 21 7.7 397-9750 76 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A cut resistant gloves which adopts aramid fiber and coated nitrile rubber on the palm.
●Since nitrile rubber which is excellent in oil resistance and wear resistance, suitable for handling oil and sharp metal.

Specification

●Color:Green
●SPQ(pair):10
●Thickness: Approx. 1.5mm
●10 Gauge Knitting

Materials

●Fiber: Aramid, Polyester, etc.
●Resin Part: Nitrile Rubber