(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves ChemiStar Finger (Low Dust Generation Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 461.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO530-L
NO530-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 462.35

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 20 19 7.2 409-2601 36 1 Pair

฿ 461.90

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 19.0 17.0 6.7 409-2619 33 1 Pair

Basic Specifications

  • Product Model
    Polyurethane
  • The intended use
    Cut Resistance
  • Thickness(mm)
    Approximately 1.2
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Cut Resistance Level
    EU safety protective equipment regulations (EN388) cut resistance level 2
  • Resin Part
    Polyurethane
  • Fiber Part
    Polyethylene/Polyurethane/Other
  • 1 Pair

Product Description

Cut-resistant, non-slip fingertip gloves knitted with high-strength polyethylene yarn.

[Features]
· Utilizes high-strength polyethylene yarn. Hem portion is overlocked to prevent fraying. Ambidextrous type.
· Fingertips are coated with foamed polyurethane for high anti-slip effect and excellent breathability.
· Long fibers are used to reduce dust and lint generation from gloves.
· The fiber portion is a unique 13-gauge seamless knit with a fine knit pattern and no seams.

[Application]
· Ideal for steel and glass processing work where there is a risk of cutting accidents due to burrs, edges, and blades.
· High fit makes it ideal for working with glass substrates and machine assembly.

Part Number
NO530-L
NO530-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 462.35

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 20 19 7.2 409-2601 36 1 Pair

฿ 461.90

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) M 19.0 17.0 6.7 409-2619 33 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adds coating polyurethane foam on the fingertip part, demonstrates high anti-slip effect.

Specification

●SPQ(pair):1
●Thickness: Approx. 1.2mm
●13 Gauge Knitting
●Dual Purpose for Left and Right
●ISO Class 6 to 7(Fed/STD class 5000) Equivalent

Materials

●Fiber: Polyethylene, Polyurethane, etc.
●Resin Part: Polyurethane