(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves, ChemiStar Palm NO540

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 500.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO540-S
NO540L
NO540M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 500.06

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 21.5 17.5 7.2 4901792111508 434-3212 40 1 Pair

฿ 621.00

GLOVES FOR R AND D 1 Piece(s) Same day L 23 20 7.8 4901792054300 298-0410 42 1 Pair

฿ 500.00

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) M 22 19.5 7.6 4901792054201 298-0428 40 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Thickness(mm)
    1.1
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Glove Part
    Ultrahigh strength polyethylene
  • Slip Prevention Part
    Polyurethane
  • 1 Pair

Product Description

Non-slip gloves with cut-resistant palms that use super high strength polyethylene thread.
[Features]
· Gloves that use super high strength polyethylene thread for an excellent fit, low dust production and level 2 cut resistance strength.
· The palms are coated with foamed polyurethane for a powerful non-slip effect and excellent breathability.
· Uses long fibers to control the shedding of lint from the gloves. These gloves feature a unique 13-gauge seamless knit.
· The cuffs use overlock processing to prevent fraying.
· EN388 Cut Resistant Test: Level 2.
[Applications]
· For handling glass and metals in the machinery industry, precision machinery industry, glass and construction work, automotive work, etc.
· Also for handling workpieces with burrs and edges.

Part Number
NO540-S
NO540L
NO540M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 500.06

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 21.5 17.5 7.2 4901792111508 434-3212 40 1 Pair

฿ 621.00

GLOVES FOR R AND D 1 Piece(s) Same day L 23 20 7.8 4901792054300 298-0410 42 1 Pair

฿ 500.00

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) M 22 19.5 7.6 4901792054201 298-0428 40 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Is the entire surface cut-resistant?
Answer: The entire surface is knitted with cut-resistant thread, providing cut resistance even without coating.
Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.