Incision-Resistant Gloves, ChemiStar Fitted NO520

Brand :
SHOWA GLOVE

Caution

    Product Description

    Coating-free, level 2 cut-resistant long-fiber seamless gloves that can be used as inner gloves.

    [Features]
    · Uses ultra-high-strength polyethylene yarn. Long fibers are used to reduce dust and lint generation from gloves.
    · Unique 13-gauge seamless knitted gloves with a fine knitted fabric backing and no seams.
    · Can also be used as inner gloves. Ambidextrous type.
    · Hem portion is overlocked to prevent fraying.
    · EN388 Cut Resistant Test: Level 2.
    * Depending on the work to be performed, strength may not be sufficient, so please confirm thoroughly before use.

    [Application]
    · Low dust emission, ideal for inspection and packaging work. Can also be used as inner gloves.

    Features

    ●Since long fiber is used, it prevents the generation of dust and lint from gloves.

    Specification

    ●Color:White
    ●SPQ(pair):1
    ●Thickness: Approx. 1.1mm 
    ●13 Gauge Knitting 
    ●ISO Class 6 to 7(Fed/STD class 5000) Equivalent
    ●Dual Purpose for Left and Right

    Materials

    ●Ultra High Strength Polyethylene, Polyurethane
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Incision-Resistant Gloves, ChemiStar Fitted NO520 | SHOWA GLOVE | MISUMI Thailand