(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves, Cut Resistant Gloves Semiconductor Wire Fit No.521

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NO521-XL

  • Product Model
    Inner Type
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Size
    XL
  • Total Length(cm)
    25.5
  • Around Palm(cm)
    22.5
  • Length of Middle Finger(cm)
    9
  • Type
    Shared with Left/Right
  • JAN code
    4901792021616
  • Trusco Code
    434-3204
  • Mass(g)
    40
  • Thickness(mm)
    Approximately 0.7
  • Cut Resistance Level
    5(EN388)
  • Material Quality
    Aramid Fiber / Polyester / Stainless Steel Wire Thread
  • 1 Pair
Part Number
NO521-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 619.72

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) XL 25.5 22.5 9 4901792021616 434-3204 40 1 Pair

Basic Specifications

  • Product Model
    Inner Type
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Type
    Shared with Left/Right
  • Thickness(mm)
    Approximately 0.7
  • Cut Resistance Level
    5(EN388)
  • Material Quality
    Aramid Fiber / Polyester / Stainless Steel Wire Thread
  • 1 Pair

Product Description

Cut-resistant seamless gloves with stainless wire yarn and Kevlar.

[Features]
· High-strength stainless steel wire yarn and aramid fiber (Kevlar) are used. Ambidextrous type.
· Long fibers are used to reduce dust and lint generation from gloves.
· With a flexibility considered product design, it has excellent operability.
· Unique 10-gauge fine seamless knitting with no stitching.

[Application]
· Level 5 cut resistance and high cutting strength make it ideal for handling glass and knives.
· Ideal as innerwear for other gloves such as leather gloves.

Specifications of NO521-XL

  • Product Model
    Inner Type
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Size
    XL
  • Total Length(cm)
    25.5
  • Around Palm(cm)
    22.5
  • Length of Middle Finger(cm)
    9
  • Type
    Shared with Left/Right
  • JAN code
    4901792021616
  • Trusco Code
    434-3204
  • Mass(g)
    40
  • Thickness(mm)
    Approximately 0.7
  • Cut Resistance Level
    5(EN388)
  • Material Quality
    Aramid Fiber / Polyester / Stainless Steel Wire Thread
  • 1 Pair
Part Number
NO521-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 619.72

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) XL 25.5 22.5 9 4901792021616 434-3204 40 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High cutting resistance level is realized by composite fiber of aramid fiber + stainless steel wire.

Usage

●Meat Processing, Dismantling Industry.

Specification

●Color:Yellow
●SPQ(pair):10
●Thickness: Approx. 0.7mm
●10 Gauge Knitting
●Dual Purpose for Left and Right

Materials

●Aramid Fiber, Polyester, Stainless Steel Wire Yarn