Silky Polypropylene Gloves 100 Pieces

Caution
Product Description
Disposable quality control gloves made of polypropylene with a thickness of 0.022 mm.
[Features]
·100 disposable polypropylene gloves with excellent flexibility and fit.
·The ultra-thin type fits your fingertips and allows you to use your bare hands, making it suitable for fine work.
・ Usable for direct contact with food such as for food processing.
・ Can be used on either hand. Powder-free type.
·It is resistant to a wide range of chemicals such as ethanol and hydrochloric acid.
[Applications]
·Ideal for tasks where you don't want to get your hands dirty, such as washing dishes and cleaning.
·Ideal for work that requires fingertip sensation, such as in the precision machinery industry.
Features
●By pulling the hem strongly and wearing this, you can make use of the sense of fingertip.Usage
●Machine industrial.●Light electric machine industry.
●Chemical industry.
●Clean room.
Specification
●Color:Translucent●Q'ty Per Bag(sheet):100
●SPQ(bag):50
●Thickness: 0.022mm
●None embossing
●Food Sanitation Act Compliant Product