(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Disposable Gloves Nitrist Tough (100 Pieces)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 714.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO883-L
NO883-LL
NO883-M
NO883-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 790.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) L 21 8.3 4901792020978 423-8494 629/Box 1 Box (100 Sheets)

฿ 790.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) LL 22.5 8.6 4901792020985 423-8508 682/Box 1 Box (100 Sheets)

฿ 790.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19 8.2 4901792020961 423-8516 589/Box 1 Box (100 Sheets)

฿ 714.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 17.0 7.7 4901792020954 423-8524 552/Box 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    24
  • Color
    Blue
  • Type
    Shared with Left/Right
  • Thickness(mm)
    0.1
  • Specification Details
    Compliant with the Food Sanitation Act of Japan
  • 1 Box (100 Sheets)

Product Description

Disposable nitrile rubber gloves with excellent durability due to emphasis on strength and a thinness of approximately 0.10 mm.

[Features]
· Easy-to-remove box-type nitrile rubber disposable gloves, powder-free, ambidextrous.
· Can also be used in food processing and other operations that come into direct contact with food products.
· The inner surface is processed to make it easy to put on and take off.
· Elastic, and softly fits the hand, making it suitable for long hours of work.
· Made of nitrile rubber for excellent oil resistance. In addition, the fingertip embossed treatment provides an excellent anti-slip effect.

[Application]
· Can be used in a wide range of fields including cleaning, laundry, gardening, cooking, agriculture, machinery industry, petroleum and chemical related industries, and nursing care related industries.
· Can be used for hard, long-hour, and detailed work.

Part Number
NO883-L
NO883-LL
NO883-M
NO883-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code Trusco Code Mass
(g)

฿ 790.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) L 21 8.3 4901792020978 423-8494 629/Box 1 Box (100 Sheets)

฿ 790.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

12 Day(s) LL 22.5 8.6 4901792020985 423-8508 682/Box 1 Box (100 Sheets)

฿ 790.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) M 19 8.2 4901792020961 423-8516 589/Box 1 Box (100 Sheets)

฿ 714.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

1 Day(s) S 17.0 7.7 4901792020954 423-8524 552/Box 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is thickness, you can use it even in hard work such as machining and maintenance.

Usage

●Light electric machine industry.
●Food processing industry.

Specification

●Color:Blue
●Q'ty Per Box(sheet):100
●SPQ(box):20
●Thickness: 0.10mm
●Dual Purpose for Left and Right
●Food Sanitation Act Compliant Product

Materials

●Nitrile Rubber(NBR)