(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO882-LL |
NO882-M |
NO882-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN code | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 602.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | LL | 22.5 | 8.6 | 4901792020930 | 432-3157 | 575/Box | 1 Box (100 Sheets) | ||
฿ 602.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | M | 19 | 8.2 | 4901792020916 | 423-8478 | 480/Box | 1 Box (100 Sheets) | ||
฿ 602.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | S | 17.0 | 7.7 | 4901792020909 | 423-8486 | 421/Box | 1 Box (100 Sheets) |
Disposable nitrile rubber gloves with excellent workability and versatility.
[Features]
· Powder-free nitrile rubber gloves that can be used on either hand and can be easily removed from the box.
· Usable for direct contact with food such as for food processing. Conforms with the Food Sanitation Act of Japan.
· The inside is processed for smooth wearing and removal.
· These ultra-thin gloves have elasticity and provide softness and a good fit for a feel that is close to bare hands.
· Made of nitrile rubber for excellent oil resistance. The fingertips are also embossed for an excellent non-slip effect.
[Applications]
· Can be used for cleaning, laundry, gardening, agriculture, machinery industry, petroleum and chemical-related work, nursing and care work and various other fields.
Part Number |
---|
NO882-LL |
NO882-M |
NO882-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
JAN code | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 602.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | LL | 22.5 | 8.6 | 4901792020930 | 432-3157 | 575/Box | 1 Box (100 Sheets) | ||
฿ 602.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | M | 19 | 8.2 | 4901792020916 | 423-8478 | 480/Box | 1 Box (100 Sheets) | ||
฿ 602.00 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | S | 17.0 | 7.7 | 4901792020909 | 423-8486 | 421/Box | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?