(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO510-L |
NO510-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 253.00 |
PVC GLOVES | 1 Piece(s) | 1 Day(s) | L | 25 | 23.5 | 8.2 | 354-7914 | 152 | 1 Pair | ||
฿ 215.23 |
PVC GLOVES | 1 Piece(s) | 10 Day(s) | LL | 27 | 25 | 9 | 354-7922 | 180 | 1 Pair |
Gloves with antistatic and PVC all-coated lining with excellent oil resistance.
[Features]
·The lining fabric is woven with copper sulfide composite fiber, and the resin part is made of a special blend of vinyl chloride that easily releases static electricity.
・ It has excellent oil resistance because it is coated with a specially mixed PVC on the entire surface.
·The lining fabric is a unique 13-gauge seamless knit with fine stitches and no seams.
·Because it is coated with a special resin, it exhibits a high anti-slip effect.
·The lining is treated with antibacterial and deodorant treatment to suppress the growth of bacteria on the fabric and the generation of odors caused by perspiration.
[Applications]
·Optimal for handling gasoline and dust that have the risk of electrostatic explosion.
·Ideal for industries such as textiles, paper manufacturing, printing, chemicals, and petroleum refining.
Part Number |
---|
NO510-L |
NO510-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 253.00 |
PVC GLOVES | 1 Piece(s) | 1 Day(s) | L | 25 | 23.5 | 8.2 | 354-7914 | 152 | 1 Pair | ||
฿ 215.23 |
PVC GLOVES | 1 Piece(s) | 10 Day(s) | LL | 27 | 25 | 9 | 354-7922 | 180 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?