(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO283-L |
NO283-M |
NO283-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 262.46 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | L | 22 | 7.8 | 409-2350 | 54 | 1 Pair | ||
฿ 261.84 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | M | 20 | 7.2 | 409-2376 | 50 | 1 Pair | ||
฿ 260.79 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | S | 18.0 | 6.9 | 409-2384 | 43 | 1 Pair |
Moisture-permeable and waterproof gloves with jersey cuffs coated with thin, light, and soft polyurethane.
[Features]
·Coated with polyurethane for both moisture permeability and waterproof performance.
·Moisture such as sweat is released to the outside of the gloves to reduce stuffiness.
·Because it is coated with a special resin, it exhibits a high anti-slip effect.
·Excellent detergent resistance. Adopted a design that fits naturally in the hand.
·The lining fabric is a unique 13-gauge seamless knit with fine stitches and no seams.
·The jersey fits snugly around the wrist and prevents dirt and debris from entering through the hem.
[Applications]
·Ideal for work involving water such as processing and cleaning of automobile parts and machinery.
Part Number |
---|
NO283-L |
NO283-M |
NO283-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 262.46 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | L | 22 | 7.8 | 409-2350 | 54 | 1 Pair | ||
฿ 261.84 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | M | 20 | 7.2 | 409-2376 | 50 | 1 Pair | ||
฿ 260.79 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 1 Day(s) | S | 18.0 | 6.9 | 409-2384 | 43 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?