(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO140-L |
NO140-MP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Color | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 482.00 |
GLOVES WITH ARM COVER | 1 Piece(s) | 20 Day(s) | L | 65 | 22 | 8 | Violet | 356-3146 | 180 | 1 Pair | ||
฿ 482.00 |
GLOVES WITH ARM COVER | 1 Piece(s) | 12 Day(s) | M | 60.0 | 20 | 7.7 | Pink | 356-3154 | 152 | 1 Pair |
Thick type with PVC lining that protects the entire arm with an arm cover up to the shoulder (With fleece)
[Features]
・ The long type up to the shoulder protects the entire arm.
・ The hem has a rubber band to prevent slipping.
・ The gloves are thick and soft, and the fingertips that are easily damaged are reinforced with a double coat.
・ It demonstrates a high anti-slip effect due to its unique pattern.
・ The inner surface of the glove uses a fleece with an antibacterial and deodorant finish that suppresses the growth of bacteria on the fibers and suppresses the generation of odors.
[Applications]
・ Agriculture, fishery, machinery industry, cleaning / service industry, automobile-related industry, food-related industry, nursing / welfare-related industry, etc.
・ For household work such as washing dishes, spraying chemicals and cleaning the bath
Part Number |
---|
NO140-L |
NO140-MP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Color | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 482.00 |
GLOVES WITH ARM COVER | 1 Piece(s) | 20 Day(s) | L | 65 | 22 | 8 | Violet | 356-3146 | 180 | 1 Pair | ||
฿ 482.00 |
GLOVES WITH ARM COVER | 1 Piece(s) | 12 Day(s) | M | 60.0 | 20 | 7.7 | Pink | 356-3154 | 152 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?