- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Vinyl Gloves with Arm Cover NO441/ NO443
Specifications of NO441
-
- Product Model
- With Arm Cover
-
- Specifications
- Long
-
- The intended use
- For work
-
- Size
- M
-
- Total Length(cm)
- 65
-
- Around Palm(cm)
- 24
-
- Length of Middle Finger(cm)
- 7.5
-
- Color
- Brown/Black
-
- Trusco Code
- 409-2520
-
- Mass(g)
- 290
-
- Thickness(mm)
- Approx. 1.8
-
- Glove Part
- Vinyl Chloride
-
- Fiber Part
- Polyvinyl chloride, polyester, cotton, other
-
- Arm Cover Part
- Vinyl Chloride
-
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
|
฿ 523.08
|
GLOVES WITH ARM COVER
|
1 Piece(s)
|
|
1 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Model
- With Arm Cover
-
- Specifications
- Long
-
- The intended use
- For work
-
- Size
- M
-
- Total Length(cm)
- 65
-
- Around Palm(cm)
- 24
-
- Length of Middle Finger(cm)
- 7.5
-
- Color
- Brown/Black
-
- Trusco Code
- 409-2520
-
- Mass(g)
- 290
-
- Thickness(mm)
- Approx. 1.8
-
- Glove Part
- Vinyl Chloride
-
- Fiber Part
- Polyvinyl chloride, polyester, cotton, other
-
- Arm Cover Part
- Vinyl Chloride
-
-
- 1 Pair
Product Description
[Features]
· Thick finish for excellent strength and abrasion resistance.
· Long type with arm cover that extends to the shoulder.
· Lined gloves with excellent abrasion resistance.
· The hem has an elastic band to prevent slipping.
[Applications]
· Civil engineering, construction.
· Machinery industry.
Specifications of NO441
-
- Product Model
- With Arm Cover
-
- Specifications
- Long
-
- The intended use
- For work
-
- Size
- M
-
- Total Length(cm)
- 65
-
- Around Palm(cm)
- 24
-
- Length of Middle Finger(cm)
- 7.5
-
- Color
- Brown/Black
-
- Trusco Code
- 409-2520
-
- Mass(g)
- 290
-
- Thickness(mm)
- Approx. 1.8
-
- Glove Part
- Vinyl Chloride
-
- Fiber Part
- Polyvinyl chloride, polyester, cotton, other
-
- Arm Cover Part
- Vinyl Chloride
-
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
|
฿ 523.08
|
GLOVES WITH ARM COVER
|
1 Piece(s)
|
|
1 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?