(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Vinyl Gloves with Arm Cover No.645

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 493.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO645-L
NO645-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 496.17

GLOVES WITH ARM COVER 3 Piece(s) 5 Day(s) L 65 22.5 8 354-7973 210 1 Pair

฿ 493.07

GLOVES WITH ARM COVER 3 Piece(s) 5 Day(s) M 60.0 22 7.8 354-7981 190 1 Pair

Basic Specifications

  • Product Model
    With Arm Cover
  • Specifications
    Long
  • The intended use
    For work
  • Color
    Orange
  • Thickness(mm)
    Approx. 1.5
  • Surface Material
    Front: Polyvinyl Chloride (PVC)
  • Inner Lining Material
    Cotton, polyester, others
  • Arm Cover Part
    Vinyl Chloride (PVC)
  • 1 Pair

Product Description

New vinyl gloves with arm covers that provide both softness and sturdiness.
[Features]
· These gloves are lined for excellent flexibility, and the arm cover to the shoulder protects the entire arm from water and oil.
· The hem has an elastic band to prevent slipping.
· Coated with a special resin for a strong non-slip effect.
· The glove lining uses a unique 13-gauge seamless knit with fine stitching and no seams.
· The lining uses an antibacterial deodorization processing that controls the growth of bacteria on fiber and odor from sweat.
· Thick fabric that is also flexible with a soft finish.
[Applications]
· Can be used for agriculture, fisheries, fishing, cleaning, transportation, construction, equipment maintenance, civil engineering, etc.

Part Number
NO645-L
NO645-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 496.17

GLOVES WITH ARM COVER 3 Piece(s) 5 Day(s) L 65 22.5 8 354-7973 210 1 Pair

฿ 493.07

GLOVES WITH ARM COVER 3 Piece(s) 5 Day(s) M 60.0 22 7.8 354-7981 190 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1