(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Nice Hand Extra, Thin

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 54.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NHEXU-LG
NHEXU-MG
NHEXU-MP
NHEXU-SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 54.00

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) L 23.0 8.6 Green 409-2228 42 1 Pair

฿ 54.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) M 20.5 7.9 Green 409-2236 39 1 Pair

฿ 54.00

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) M 20.5 7.9 Pink 409-2244 39 1 Pair

฿ 54.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) S 19 7.5 Pink 409-2252 36 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Total Length(cm)
    32
  • Features 1
    Unlined gloves with natural rubber coating up to fists.
  • Use
    Machine industry. Cleaning service industry. Food processing industry.
  • Thickness(mm)
    Approx. 0.3
  • Specification Details
    Compliant with the Food Sanitation Act of Japan
  • Material Quality
    Nitrile Rubber (NBR)
  • 1 Pair

Product Description

Thin type nitrile rubber gloves with no backing that allows for fingertip sensation.

[Features]
· Thin type that fits the hand and allows for fingertip sensation.
· Unique pattern provides a high anti-slip effect.
· Inner surface of the glove is coated with a special film for easy removal and slip-on processing.
· Free of protein, the source of latex allergies.
· Excellent oil resistance as the product is made of nitrile rubber.
· Can be used in food processing and other operations that come in direct contact with food.

[Application]
· Convenient for machining work involving oil and direct contact with food products that require fingertip sensation.

Part Number
NHEXU-LG
NHEXU-MG
NHEXU-MP
NHEXU-SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 54.00

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) L 23.0 8.6 Green 409-2228 42 1 Pair

฿ 54.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) M 20.5 7.9 Green 409-2236 39 1 Pair

฿ 54.00

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) M 20.5 7.9 Pink 409-2244 39 1 Pair

฿ 54.00

NITRILE RUBBER GLOVES 1 Piece(s) 10 Day(s) S 19 7.5 Pink 409-2252 36 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Resistant to oil, excellent in puncture wear resistance and abrasion resistance.

Specification

●SPQ(pair):20
●Thickness: Approx. 0.3mm
●No Fleece Lining
●Food Sanitation Act Compliant Product

Materials

●Front: Nitrile Rubber(NBR)
●Back: No Bristle