(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Nice Hand Extra, Medium

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 130.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NHEXC-MG-GN
NHEXC-MP-P
NHEXC-SP-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 137.87

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) M 20.5 7.9 Green 366-5470 48 1 Pair

฿ 130.62

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) M 20.5 7.9 Pink 366-5488 48 1 Pair

฿ 130.00

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) S 19 7.5 Pink 366-5496 44 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Total Length(cm)
    32
  • Features 1
    It is strongly resistant to abrasion, oil, and detergents, and also uses Nitrile rubber, which has excellent piercing strength.
  • Thickness(mm)
    Approx. 0.6
  • Surface Material
    Nitrile Rubber (NBR)
  • Inner Lining Material
    Rayon
  • 1 Pair

Product Description

[Features]
· The front and back are processed to eliminate bacteria.
· The inside surface of the gloves is fleece-lined for high moisture retention.
[Applications]
· Food processing industry.
· Sanitation and service industries.
· Light work.
· General machinery industry.

Part Number
NHEXC-MG-GN
NHEXC-MP-P
NHEXC-SP-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 137.87

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) M 20.5 7.9 Green 366-5470 48 1 Pair

฿ 130.62

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) M 20.5 7.9 Pink 366-5488 48 1 Pair

฿ 130.00

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) S 19 7.5 Pink 366-5496 44 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1