(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves Fishing Nitrove 30 No.771

Nitrile Rubber Gloves Fishing Nitrove 30 No.771

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 204.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO771-L
NO771-LL
NO771-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 213.02

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) L 23.0 8 409-2694 92 1 Pair

฿ 207.63

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) LL 25 8.6 409-2708 104 1 Pair

฿ 204.53

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) M 21.5 7.5 409-2716 84 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Total Length(cm)
    30
  • Color
    Yellow
  • Thickness(mm)
    Approx. 0.9
  • Resin Part
    Nitrile Rubber
  • Fiber Part
    Polyester, Cotton
  • 1 Pair

Product Description

[Features]
· 770 long-type Nitrove gloves for fisheries with full support for the wrist.
· These gloves have a backing fully coated with nitrile rubber for excellent oil resistance and to prevent rips and abrasion.
· Backing material uses knitted fabric for superior peeling strength.
· The non-slip processing uses particles to create a powerful non-slip effect.
[Applications]
· Machinery industry.
· Fishing and fisheries.

Part Number
NO771-L
NO771-LL
NO771-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 213.02

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) L 23.0 8 409-2694 92 1 Pair

฿ 207.63

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) LL 25 8.6 409-2708 104 1 Pair

฿ 204.53

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) M 21.5 7.5 409-2716 84 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1