(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile rubber gloves Nitrobe No.750

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 167.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO750-L
NO750-L10P
NO750-LL
NO750-LL10P
NO750-M
NO750-M10P
NO750-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Model The intended use Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Usage applications Product type Size Type details JAN code Trusco code Thickness (mm) Palm circumference (cm) Overall length (cm) Middle finger length (cm) Weight (g) Color Trusco Code Mass
(g)
Thickness
(mm)
Surface material Back Material Specification details Quantity

฿ 167.31

NITRILE RUBBER GLOVES 1 Piece(s) - 1 Day(s) Nitrile Rubber For work L 26 22.5 7.8 Blue - - - - - - - - - - - - 253-3561 96 1.4 - - - - 1 Pair

฿ 1,771.18

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) - - - - - - - For work Nitrile rubber L With backing cloth 4901792029773 818-6285 1.4 22.5 26.0 7.8 960 Blue - - - Nitrile rubber Polyester Antibacterial deodorization processing 1 bag (10 pairs) -

฿ 202.00

NITRILE RUBBER GLOVES 1 Piece(s) - 1 Day(s) Nitrile Rubber For work LL 26 24 8.2 Blue - - - - - - - - - - - - 253-3570 110 1.4 - - - - 1 Pair

฿ 1,786.35

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) - - - - - - - For work Nitrile rubber LL With backing cloth 4901792029780 818-6286 1.4 24.0 28.0 8.2 1060 Blue - - - Nitrile rubber Polyester Antibacterial deodorization processing 1 bag (10 pairs) -

฿ 167.31

NITRILE RUBBER GLOVES 1 Piece(s) - 1 Day(s) Nitrile Rubber For work M 26 21.5 7.6 Blue - - - - - - - - - - - - 253-3553 86 1.4 - - - - 1 Pair

฿ 1,769.00

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) - - - - - - - For work Nitrile rubber M With backing cloth 4901792029766 818-6284 1.4 21.5 26.0 7.6 880 Blue - - - Nitrile rubber Polyester Antibacterial deodorization processing 1 bag (10 pairs) -

฿ 176.00

NITRILE RUBBER GLOVES 1 Piece(s) - 10 Day(s) Nitrile Rubber For work S 26 20 7.2 Blue - - - - - - - - - - - - 354-8007 76 1.4 - - - - 1 Pair

Product Description

Nitrile rubber gloves for work with excellent oil resistance and strength.
[Features]
·Work gloves with excellent oil resistance, abrasion resistance, and tear strength, with nitrile rubber coating on the entire glove surface.
·A special anti-slip treatment with particles provides an excellent anti-slip effect.
・ Unique 13-gauge seamless knitted gloves with fine stitching and no stitching on the lining.
·The lining fabric has an antibacterial and deodorizing treatment that suppresses the growth of bacteria on the fibers and prevents the generation of odors caused by sweat.
·Hot water disinfection is possible.
[Applications]
·It can be used in a wide range of fields, including fisheries/fishery, cleaning/service industry, machinery industry, automobile-related industry, construction/equipment maintenance industry, petroleum/chemical-related industry such as oil refining, and metal processing.

Part Number
NO750-L
NO750-L10P
NO750-LL
NO750-LL10P
NO750-M
NO750-M10P
NO750-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Model The intended use Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Usage applications Product type Size Type details JAN code Trusco code Thickness (mm) Palm circumference (cm) Overall length (cm) Middle finger length (cm) Weight (g) Color Trusco Code Mass
(g)
Thickness
(mm)
Surface material Back Material Specification details Quantity

฿ 167.31

NITRILE RUBBER GLOVES 1 Piece(s) - 1 Day(s) Nitrile Rubber For work L 26 22.5 7.8 Blue - - - - - - - - - - - - 253-3561 96 1.4 - - - - 1 Pair

฿ 1,771.18

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) - - - - - - - For work Nitrile rubber L With backing cloth 4901792029773 818-6285 1.4 22.5 26.0 7.8 960 Blue - - - Nitrile rubber Polyester Antibacterial deodorization processing 1 bag (10 pairs) -

฿ 202.00

NITRILE RUBBER GLOVES 1 Piece(s) - 1 Day(s) Nitrile Rubber For work LL 26 24 8.2 Blue - - - - - - - - - - - - 253-3570 110 1.4 - - - - 1 Pair

฿ 1,786.35

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) - - - - - - - For work Nitrile rubber LL With backing cloth 4901792029780 818-6286 1.4 24.0 28.0 8.2 1060 Blue - - - Nitrile rubber Polyester Antibacterial deodorization processing 1 bag (10 pairs) -

฿ 167.31

NITRILE RUBBER GLOVES 1 Piece(s) - 1 Day(s) Nitrile Rubber For work M 26 21.5 7.6 Blue - - - - - - - - - - - - 253-3553 86 1.4 - - - - 1 Pair

฿ 1,769.00

NITRILE RUBBER GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) - - - - - - - For work Nitrile rubber M With backing cloth 4901792029766 818-6284 1.4 21.5 26.0 7.6 880 Blue - - - Nitrile rubber Polyester Antibacterial deodorization processing 1 bag (10 pairs) -

฿ 176.00

NITRILE RUBBER GLOVES 1 Piece(s) - 10 Day(s) Nitrile Rubber For work S 26 20 7.2 Blue - - - - - - - - - - - - 354-8007 76 1.4 - - - - 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Resistant to oil, excellent in tear strength.
●With sliding stopper processing with particles, high sliding stop effect is demonstrated.

Specification

●Color:Blue
●SPQ(pair):10
●Thickness: 1.4mm 
●With Back Cloth
●Antibacterial Deodorizing Processing

Materials

●Front: Nitrile Rubber(NBR)
●Back: Polyester

Frequently Asked Questions (FAQ)

Question: Does the product have anti-slip protection?
Answer: The product has anti-slip protection.
Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.