(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Gloves "New Vinylove Long"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 208.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO620-L
NO620-LL
NO620-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 217.81

PVC GLOVES 1 Piece(s) 1 Day(s) L 30 23.5 8 383-9974 158 1 Pair

฿ 214.59

PVC GLOVES 1 Piece(s) 10 Day(s) LL 32 25 9 383-9982 184 1 Pair

฿ 208.70

PVC GLOVES 1 Piece(s) 10 Day(s) M 30 22 7.8 383-9991 146 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Detail Type
    Long Type
  • Color
    Orange
  • Use
    Assembly equipment industry, vehicle related industries. Transport, warehousing, and construction industries.
  • Thickness(mm)
    Approx. 1.5
  • Surface Material
    Front: Polyvinyl Chloride (PVC)
  • Inner Lining Material
    Cotton 90%, polyester 5%, others 5%
  • 1 Pair

Product Description

[Features]
· Work gloves coated with a special combination of vinyl chloride while combining durability and flexibility.
· Long type 5 cm New Vinylove No. 610.
[Applications]
· Machinery industry.
· Automotive industry.
· Construction / civil engineering.
· Fisheries/fishing.

Part Number
NO620-L
NO620-LL
NO620-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 217.81

PVC GLOVES 1 Piece(s) 1 Day(s) L 30 23.5 8 383-9974 158 1 Pair

฿ 214.59

PVC GLOVES 1 Piece(s) 10 Day(s) LL 32 25 9 383-9982 184 1 Pair

฿ 208.70

PVC GLOVES 1 Piece(s) 10 Day(s) M 30 22 7.8 383-9991 146 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1