Antistatic Palm Fit Gloves A0120

Brand :
SHOWA GLOVE

Caution

    Product Description

    Antistatic Palm Fit Gloves A0120
    [Features]
    A highly functional antistatic glove knitted with only conductive thread using copper sulfide composite fiber.
    [Specification]
    Color:Gray
    Surface Leakage Resistivity: 105-6Ω
    Thickness: Approx. 0.8mm
    [Materials]
    Slip Prevention: Polyurethane
    Glove: Nylon, Polyester, Other

    Features

    ●A highly functional antistatic glove knitted with only conductive thread using copper sulfide composite fiber.

    Usage

    ●Precision machinery industry.
    ●Machine industrial.
    ●Assembly of parts, inspection processing, ESD processing.

    Specification

    ●Color:Gray
    ●ISO Class 6 to 7(Fed/STD class 5000) Equivalent
    ●Surface Leakage Resistivity: 105-6Ω
    ●Thickness: Approx. 0.8mm

    Materials

    ●Slip Prevention: Polyurethane
    ●Glove: Nylon, Polyester, Other
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Antistatic Palm Fit Gloves A0120 | SHOWA GLOVE | MISUMI Thailand