ESD Protect Top Gloves A0612

Brand :
SHOWA GLOVE

Caution

    Product Description

    These anti-static gloves are knit from conductive fiber with mixed in carbon and have non-slip fingertips.
    [Features]
    · The glove fiber uses conductive fibers with mixed in carbon to prevent static electricity due to abrasion and contact during work.
    · Uses conductive thread that can withstand washing and maintain conductive performance even after repeated washings.
    · The fingertips are coated with foamed polyurethane with excellent breathability and non-slip effect, and the gloves can be used on either hand.
    · The fiber portion is made of a unique 13-gauge seamless knit with fine stitching and no seams.
    · Uses long fibers to prevent the shedding of dust and lint from the gloves.
    [Applications]
    · Uses conductive fiber for assembly work of precision machinery where accidents due to static electricity discharge are a concern.
    · Precision machinery industry, automotive industry, weak electrical machinery industry, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ESD Protect Top Gloves A0612 | SHOWA GLOVE | MISUMI Thailand