(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
A0100M |
A0100S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 473.49 |
ANTI-STATIC GLOVES | 1 Piece(s) | 12 Day(s) | M | 18.5 | 19 | 6.9 | 409-1892 | 18 | 1 Pair | ||
฿ 473.18 |
ANTI-STATIC GLOVES | 1 Piece(s) | 10 Day(s) | S | 18.0 | 17.0 | 6.7 | 409-1906 | 16 | 1 Pair |
Anti-static inner-type gloves knitted only with conductive thread.
[Features]
·Uses copper sulfide composite fiber to prevent static build-up due to friction and contact during work.
・ Unique 13 gauge seamless knit gloves with fine stitches and no stitching.
·They are made of long fibers, reducing dust and lint generation from gloves.
・ Overlock sewing of the wrist parts to prevent fraying is adopted.
・ Left and right combined type.
[Applications]
·Optimal for handling precision machinery that is sensitive to static electricity explosions.
Part Number |
---|
A0100M |
A0100S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 473.49 |
ANTI-STATIC GLOVES | 1 Piece(s) | 12 Day(s) | M | 18.5 | 19 | 6.9 | 409-1892 | 18 | 1 Pair | ||
฿ 473.18 |
ANTI-STATIC GLOVES | 1 Piece(s) | 10 Day(s) | S | 18.0 | 17.0 | 6.7 | 409-1906 | 16 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?