(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
A0150L |
A0150M |
A0150S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Wrist Color | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 195.79 |
GLOVES FOR R AND D | 1 Piece(s) | 10 Day(s) | L | 18.5 | 18.0 | 7.0 | Black | 356-2808 | 16 | 1 Pair | ||
฿ 195.63 |
GLOVES FOR R AND D | 1 Piece(s) | 12 Day(s) | M | 17.0 | 17.0 | 6.6 | White | 356-2816 | 15 | 1 Pair | ||
฿ 195.32 |
GLOVES FOR R AND D | 1 Piece(s) | 10 Day(s) | S | 17.0 | 15.5 | 6.4 | Gold | 356-2824 | 13 | 1 Pair |
ESD safe gloves with the entire finger knitted with conductive thread only
[Features]
・ Since the conductive thread uses copper sulfide composite fiber, it prevents electrostatic charge due to friction and contact during work.
・ The fingertips, which are required to be more conductive, are knitted with conductive thread only.
・ Unique 13 gauge seamless knit gloves with fine stitches and no stitching.
・ Since long fibers are used, the generation of dust and lint from gloves is suppressed.
・ Overlock sewing of the wrist parts to prevent fraying is adopted.
・ Left and right combined type.
[Applications]
・ Ideal for handling precision machinery that dislikes electrostatic explosions
Part Number |
---|
A0150L |
A0150M |
A0150S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Wrist Color | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 195.79 |
GLOVES FOR R AND D | 1 Piece(s) | 10 Day(s) | L | 18.5 | 18.0 | 7.0 | Black | 356-2808 | 16 | 1 Pair | ||
฿ 195.63 |
GLOVES FOR R AND D | 1 Piece(s) | 12 Day(s) | M | 17.0 | 17.0 | 6.6 | White | 356-2816 | 15 | 1 Pair | ||
฿ 195.32 |
GLOVES FOR R AND D | 1 Piece(s) | 10 Day(s) | S | 17.0 | 15.5 | 6.4 | Gold | 356-2824 | 13 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?