- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Inner Gloves (Includes 20 Pieces)
Specifications of NO830
-
- Product Model
- Inner Type
-
- The intended use
- For work
-
- Size
- Free
-
- Total Length(cm)
- 22
-
- Around Palm(cm)
- 18.0
-
- Length of Middle Finger(cm)
- 8
-
- Color
- White
-
- Trusco Code
- 354-8040
-
- Mass(g)
- 198/bag
-
- Thickness(mm)
- 0.7
-
- Material Quality
- Cotton
-
- 1 Bag (20 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
|
฿ 689.00
|
INNER GLOVES
|
1 Pack(s)
|
20 Pieces Per Package
|
|
10 Day(s)
|
1 Bag (20 Sheets) |
Basic Specifications
-
- Product Model
- Inner Type
-
- The intended use
- For work
-
- Size
- Free
-
- Total Length(cm)
- 22
-
- Around Palm(cm)
- 18.0
-
- Length of Middle Finger(cm)
- 8
-
- Color
- White
-
- Trusco Code
- 354-8040
-
- Mass(g)
- 198/bag
-
- Thickness(mm)
- 0.7
-
- Material Quality
- Cotton
-
-
- 1 Bag (20 Sheets)
Product Description
Seamless inner type gloves made of 100% cotton with excellent moisture absorption.
[Features]
・ Unique 13 gauge seamless knitted underwear gloves with fine stitches
・ The hem is overlocked to prevent fraying
・ Ambidextrous type
[Applications]
・ Ideal as an inner for single-use gloves and all-coat gloves
Specifications of NO830
-
- Product Model
- Inner Type
-
- The intended use
- For work
-
- Size
- Free
-
- Total Length(cm)
- 22
-
- Around Palm(cm)
- 18.0
-
- Length of Middle Finger(cm)
- 8
-
- Color
- White
-
- Trusco Code
- 354-8040
-
- Mass(g)
- 198/bag
-
- Thickness(mm)
- 0.7
-
- Material Quality
- Cotton
-
- 1 Bag (20 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
|
฿ 689.00
|
INNER GLOVES
|
1 Pack(s)
|
20 Pieces Per Package
|
|
10 Day(s)
|
1 Bag (20 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With 100% non-bleached natural cotton, even when there are scars and allergy, protect hands gently.Usage
●Electric and electronic components production industry.
●Hand PreventionSpecification
●Color:White
●Size:Free
●Q'ty Per Bag(sheet):20
●SPQ(bag):80
●Thickness: 0.7mmMaterials
●100% Cotton
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?