(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fingerless Inner Gloves 20 Pieces

Fingerless Inner Gloves 20 Pieces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of B0950

  • Product Model
    Inner Type
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    13.0
  • Around Palm(cm)
    18.5
  • Length of Middle Finger(cm)
    3.2
  • Type
    Shared with Left/Right
  • Trusco Code
    409-2163
  • Mass(g)
    90/bag
  • Thickness(mm)
    Approximately 0.7
  • Material Quality
    Nylon/Polyester/Other
  • 1 Bag (20 Sheets)
Part Number
B0950
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,000.00

GLOVES WITHOUT COATING 1 Pack(s)

20 Pieces Per Package

10 Day(s) 1 Bag (20 Sheets)

Basic Specifications

  • Product Model
    Inner Type
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    13.0
  • Around Palm(cm)
    18.5
  • Length of Middle Finger(cm)
    3.2
  • Type
    Shared with Left/Right
  • Trusco Code
    409-2163
  • Mass(g)
    90/bag
  • Thickness(mm)
    Approximately 0.7
  • Material Quality
    Nylon/Polyester/Other
  • 1 Bag (20 Sheets)

Product Description

Seamless gloves made of long fiber nylon, fingertip cut type.
[Features]
・ Since the fingertips are cut, it is also suitable for work that requires fingertip sensation
・ Unique 13 gauge seamless knitted underwear gloves with fine stitches
・ It can also be used as the undergarment of disposable gloves. It can be used on both the left and right side
・ Since it uses long fibers, it suppresses the generation of dust and lint from gloves
・ The hem is overlocked to prevent fraying
[Applications]
・ Ideal for inspection and packing work due to low dust generation
・ Can also be used as inner gloves

Specifications of B0950

  • Product Model
    Inner Type
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    13.0
  • Around Palm(cm)
    18.5
  • Length of Middle Finger(cm)
    3.2
  • Type
    Shared with Left/Right
  • Trusco Code
    409-2163
  • Mass(g)
    90/bag
  • Thickness(mm)
    Approximately 0.7
  • Material Quality
    Nylon/Polyester/Other
  • 1 Bag (20 Sheets)
Part Number
B0950
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,000.00

GLOVES WITHOUT COATING 1 Pack(s)

20 Pieces Per Package

10 Day(s) 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A inner gloves that can be easily worked by cutting the fingertip part.

Usage

●For inner gloves.

Specification

●Color:White
●Size:Free
●Q'ty Per Bag(sheet):20
●SPQ(bag):24
●Thickness: Approx. 0.7mm
●Dual Purpose for Left and Right

Materials

●Nylon, Polyester, etc.