Nylon Inner Gloves, 20 pcs

Brand :
SHOWA GLOVE

Caution

    Product Description

    Long-fiber Nylon Seamless Gloves
    [Features]
    ・ Unique 13 gauge seamless knit underlay type with fine stitches and no stitching
    ・ It can also be used as the undergarment of disposable gloves.
    ・ Since long fibers are used, the generation of dust and lint from gloves is suppressed.
    ・ Overlock sewing of the wrist parts to prevent fraying is adopted.
    ・ Left and right combined type.
    [Applications]
    ・ Ideal for inspection and packing work due to low dust generation
    ・ Can also be used as inner gloves

    Features

    ●13 gauge seamless gloves with fine mesh.

    Usage

    ●Precision machinery industry.
    ●Machine industrial.

    Specification

    ●Color:White
    ●Q'ty Per Bag(sheet):20
    ●SPQ(bag):24
    ●Thickness: Approx. 0.7mm
    ●Dual Purpose for Left and Right

    Materials

    ●Nylon, Polyester, etc.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Nylon Inner Gloves, 20 pcs | SHOWA GLOVE | MISUMI Thailand