(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Glove x 20

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of B0905

  • Product Model
    Inner Type
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    17.0
  • Around Palm(cm)
    17.0
  • Length of Middle Finger(cm)
    6.5
  • Color
    White
  • Type
    Shared with Left/Right
  • Trusco Code
    335-4261
  • Mass(g)
    130/bag
  • Features 1
    Utilizes quup R (new material from TORAY), which is soft and comfortable to use, controlling stuffiness and stickiness with sweat-absorbency that is about twice that of nylon.
  • Use
    For insides of disposable gloves. For preventing rough hands.
  • Thickness(mm)
    0.5
  • Material Quality
    Nylon, Polyester, Others
  • 1 Bag (20 Sheets)
Part Number
B0905
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 816.00

INNER GLOVES 1 Pack(s)

20 Pieces Per Package

1 Day(s) 1 Bag (20 Sheets)

Basic Specifications

  • Product Model
    Inner Type
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    17.0
  • Around Palm(cm)
    17.0
  • Length of Middle Finger(cm)
    6.5
  • Color
    White
  • Type
    Shared with Left/Right
  • Trusco Code
    335-4261
  • Mass(g)
    130/bag
  • Features 1
    Utilizes quup R (new material from TORAY), which is soft and comfortable to use, controlling stuffiness and stickiness with sweat-absorbency that is about twice that of nylon.
  • Use
    For insides of disposable gloves. For preventing rough hands.
  • Thickness(mm)
    0.5
  • Material Quality
    Nylon, Polyester, Others
  • 1 Bag (20 Sheets)

Product Description

Absorption and releasing-type inner gloves.
[Features]
· Uses Kupe nylon which has excellent absorption and releasing. * Kupe is a registered trademark of Toray Industries, Inc.
· Unique 13-gauge seamless knit with fine stitching that is soft and stretchable.
· Uses long fibers to control the production of dust and lint from the gloves. The sleeves use overlock processing to prevent fraying.
· Can be used on either hand.
[Applications]
· Can be used in food-related industries, machinery industry, precision machinery industry, automotive industry and other work in various fields.
· Also perfect for preventing rough hands and for work in clean environments.
· These gloves use fibers with excellent absorption and releasing performance to enable use as disposable undergloves.

Specifications of B0905

  • Product Model
    Inner Type
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    17.0
  • Around Palm(cm)
    17.0
  • Length of Middle Finger(cm)
    6.5
  • Color
    White
  • Type
    Shared with Left/Right
  • Trusco Code
    335-4261
  • Mass(g)
    130/bag
  • Features 1
    Utilizes quup R (new material from TORAY), which is soft and comfortable to use, controlling stuffiness and stickiness with sweat-absorbency that is about twice that of nylon.
  • Use
    For insides of disposable gloves. For preventing rough hands.
  • Thickness(mm)
    0.5
  • Material Quality
    Nylon, Polyester, Others
  • 1 Bag (20 Sheets)
Part Number
B0905
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 816.00

INNER GLOVES 1 Pack(s)

20 Pieces Per Package

1 Day(s) 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1